??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3046511 - P-FU 6,3X32 LED 60
Bill of material
PHOENIX CONTACT 3046511
Product number of the Manufacturer
3046511
Short Description
Fuse plug
Long Description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nominal current: 10 A, connection method: Plug-in connection, fuse type: G / 6,3 x 32, mounting type: Plug-in mounting, color: black
Manufacturer Type Description
P-FU 6,3X32 LED 60
Preview
International product number
4046356113090
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Width of spacing
8.200 mm
color
Black
Assembly type
Plug-in mounting
net weight
0.00658 kg
Design of electrical connection
Plug-in connection
Design of the electrical connection
Plug/coupler
GTIN
4046356113090
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nominal current: 10 A, connection method: Plug-in connection, fuse type: G / 6,3 x 32, mounting type: Plug-in mounting, color: black
Product type
P-FU 6,3X32 LED 60
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model