??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3046509 - P-FU 6,3X32 LED 24-EX
Bill of material
PHOENIX CONTACT 3046509
Product number of the Manufacturer
3046509
Short Description
Fuse plug
Long Description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nominal current: 10 A, fuse type: G / 6,3 x 32, color: black
Manufacturer Type Description
P-FU 6,3X32 LED 24-EX
Preview
Width of spacing
8.200 mm
color
Black
Assembly type
Plug-in mounting
net weight
0.007 kg
GTIN
4046356919265
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nominal current: 10 A, fuse type: G / 6,3 x 32, color: black
Product type
P-FU 6,3X32 LED 24-EX
GLN of manufacturer
4063151
International product number
4046356919265
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models