??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3046430 - UT 6-HESILA 250 (6,3X32)
Bill of material
PHOENIX CONTACT 3046430
Product number of the Manufacturer
3046430
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 250 V, nominal current: 10 A, connection method: Screw connection, Rated cross section: 6 mm², cross section:  0.2 mm²- 10 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
UT 6-HESILA 250 (6,3X32)
Preview
rated voltage
250 V
Min. line cross section, rigid
0.200 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
color
Black
length
57.800 mm
Assembly type
Top-hat rail TH35
net weight
0.025 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Design
swiveling
Design of safety block
Miniature fuses 6,3x32mm
GTIN
4046356055833
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Lever-type fuse terminal block, color: black, for 6.3 x 32 mm G fuse inserts, with LED for 250 V AC
Product type
UT 6-HESILA 250 (6,3X32)
GLN of manufacturer
4063151
International product number
4046356055833
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models