??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3046235 - UT 4-PE/L-DIO/R-L P/P
Lista materiale
PHOENIX CONTACT 3046235
Product number of the Manufacturer
3046235
Description short
Componente morsetto componibile
Description long
Componente morsetto componibile , con viti per prese di prova per l'alloggiamento di spine di prova, tensione nominale: 500 V, corrente nominale: 0,5 A, numero di connessioni: 2, tipo di connessione: Connessione a vite, Sezione di dimensionamento: 4 mm², sezione: 0,14 mm² - 6 mm², tipo di montaggio: NS 35/7,5, NS 35/15, colore: grigio
Manufacturer Type Description
UT 4-PE/L-DIO/R-L P/P
Preview
rated voltage
500 V
Min. line cross section, rigid
0.140 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
color
Grey
length
70.800 mm
Assembly type
Top-hat rail TH35
net weight
0.021 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4046356416269
Manufacturer product designation
Componente morsetto componibile
Manufacturer product description
Component terminal block, With test socket screws for insertion of test plugs, nom. voltage: 500 V, nominal current: 0.5 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UT 4-PE/L-DIO/R-L P/P
GLN of manufacturer
4063151
GTIN-Code
4046356416269
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD