??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3045554 - UPZ/ 2
Bill of material
PHOENIX CONTACT 3045554
Product number of the Manufacturer
3045554
Short Description
Strain relief
Long Description
Strain relief, length: 36.7 mm, width: 9.3 mm, height: 36.7 mm, number of positions: 2, color: black
Manufacturer Type Description
UPZ/ 2
Preview
International product number
4046356055758
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356055758
Manufacturer product designation
Strain relief
Manufacturer product description
Strain relief, length: 36.7 mm, width: 9.3 mm, height: 36.7 mm, number of positions: 2, color: black
Product type
UPZ/ 2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models