??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3045266 - UPBV 4/ 1 BU
Bill of material
PHOENIX CONTACT 3045266
Product number of the Manufacturer
3045266
Short Description
Plug
Long Description
Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm²- 6 mm², color: blue
Manufacturer Type Description
UPBV 4/ 1 BU
Preview
International product number
4046356113335
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
800 V
Min. line cross section, rigid
0.140 mm^2
rated current
32 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Width of spacing
6.200 mm
color
Blue
net weight
0.006601 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
Pole number
1
Design of electrical connection
Screw connection
Design
Pin insert
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
6 mm^2
tackable possible
No
GTIN
4046356113335
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm²- 6 mm², color: blue
Product type
UPBV 4/ 1 BU
URI of the product
http://www.phoenixcontact.com/product/3045266
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models