??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3043831 - CZ/2
Bill of material
PHOENIX CONTACT 3043831
Product number of the Manufacturer
3043831
Short Description
Strain relief
Long Description
Strain relief, length: 28.9 mm, width: 19.8 mm, height: 28.9 mm, number of positions: 2, color: black
Manufacturer Type Description
CZ/2
Preview
International product number
4046356055338
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
net weight
0.000 kg
Design
Strain relief
GTIN
4046356055338
Manufacturer product designation
Strain relief
Manufacturer product description
Strain relief, length: 28.9 mm, width: 19.8 mm, height: 28.9 mm, number of positions: 2, color: black
Product type
CZ/2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD