??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3042874 - ST 4/ 1P BU
Bill of material
PHOENIX CONTACT 3042874
Product number of the Manufacturer
3042874
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, connection method: Spring-cage/plug-in connection, 1st level connection left, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
ST 4/ 1P BU
Preview
rated voltage
800 V
Rated current [In] for the power loss specification
32 A
Min. line cross section, rigid
0.080 mm^2
rated current
32 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Width of spacing
6.200 mm
height at lowest possible mounting
36.500 mm
color
Blue
length
55.800 mm
Assembly type
Top-hat rail TH35
net weight
0.008 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4017918956219
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, Current and voltage are determined by the plug used., nom. voltage: 800 V, nominal current: 32 A, connection method: Spring-cage/plug-in connection, 1st level connection left, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², 1st level connection right, mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
ST 4/ 1P BU
GLN of manufacturer
4063151
International product number
4017918956219
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models