??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3042341 - SC 2,5-NS/ 1-L GNYE
Bill of material
PHOENIX CONTACT 3042341
Product number of the Manufacturer
3042341
Short Description
COMBI receptacle
Long Description
COMBI receptacle, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green/yellow
Manufacturer Type Description
SC 2,5-NS/ 1-L GNYE
Preview
International product number
4046356995801
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
rated voltage
500 V
Min. line cross section, rigid
0.080 mm^2
Combustibility class
V0
Explosion tested design (EEx e)
No
Closing plate required
No
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
43.500 mm
length
43.500 mm
Assembly type
NS 35/7,5
net weight
0.0043 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Min. line cross section, flexible
0.080 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
Pole number
1
Transparent
No
Number of contact points per pole
2
GTIN
4046356995801
Manufacturer product designation
COMBI receptacle
Manufacturer product description
COMBI receptacle, nom. voltage: 500 V, nominal current: 24 A, number of connections: 1, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green/yellow
Product type
SC 2,5-NS/ 1-L GNYE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models