??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3042337 - DS-ST 2,5/2P
Bill of material
PHOENIX CONTACT 3042337
Product number of the Manufacturer
3042337
Short Description
Cover segment
Long Description
Cover segment, length: 72 mm, height: 36.5 mm, color: gray
Manufacturer Type Description
DS-ST 2,5/2P
Preview
International product number
4017918927110
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
height
36.500 mm
Combustibility class
V0
color
Grey
net weight
0.001 kg
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4017918927110
Manufacturer product designation
Cover segment
Manufacturer product description
Cover segment, length: 72 mm, height: 36.5 mm, color: gray
Product type
DS-ST 2,5/2P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models