??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3041985 - ST 2,5-4L/1P
Bill of material
PHOENIX CONTACT 3041985
Product number of the Manufacturer
3041985
Short Description
Multi-level terminal block
Long Description
Multi-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 10 A, connection method: Spring-cage/plug-in connection, Rated cross section: 1.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
ST 2,5-4L/1P
Preview
International product number
4017918975319
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
Rated current [In] for the power loss specification
10 A
Min. line cross section, rigid
0.080 mm^2
rated current
10 A
Number of contact points per level
1
Number of levels
4
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Width of spacing
5.200 mm
height at lowest possible mounting
59 mm
color
Grey
length
101 mm
Assembly type
Top-hat rail TH35
net weight
0.019 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4017918975319
Manufacturer product designation
Multi-level terminal block
Manufacturer product description
Multi-level terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 10 A, connection method: Spring-cage/plug-in connection, Rated cross section: 1.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
ST 2,5-4L/1P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir