??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3041969 - ST 2,5-PE/3L/1P
Bill of material
PHOENIX CONTACT 3041969
Product number of the Manufacturer
3041969
Short Description
Spring cage ground terminal block
Long Description
Spring cage ground terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 10 A, connection method: Spring-cage/plug-in connection, Rated cross section: 1.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
ST 2,5-PE/3L/1P
Preview
International product number
4046356055246
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Min. line cross section, rigid
0.080 mm^2
Number of contact points per level
1
Number of levels
4
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
59 mm
color
Grey
length
101 mm
Assembly type
Top-hat rail TH35
net weight
0.022665 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.080 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.080 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
PEN function possible
No
GTIN
4046356055246
Manufacturer product designation
Spring cage ground terminal block
Manufacturer product description
Spring cage ground terminal block, Current and voltage are determined by the plug used., nom. voltage: 250 V, nominal current: 10 A, connection method: Spring-cage/plug-in connection, Rated cross section: 1.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
ST 2,5-PE/3L/1P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models