??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040643 - PZ/4
Bill of material
PHOENIX CONTACT 3040643
Product number of the Manufacturer
3040643
Short Description
Strain relief
Long Description
Strain relief, length: 48.7 mm, width: 19.6 mm, height: 48.7 mm, number of positions: 4, color: black
Manufacturer Type Description
PZ/4
Preview
International product number
4017918834432
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
GTIN
4017918834432
Manufacturer product designation
Strain relief
Manufacturer product description
Strain relief, length: 48.7 mm, width: 19.6 mm, height: 48.7 mm, number of positions: 4, color: black
Product type
PZ/4
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir