??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040631 - PRT/2
Bill of material
PHOENIX CONTACT 3040631
Product number of the Manufacturer
3040631
Short Description
Latching
Long Description
Latching, can only be released using a screwdriver, length: 23.2 mm, width: 9 mm, height: 23.2 mm, number of positions: 2, color: orange
Manufacturer Type Description
PRT/2
Preview
International product number
4046356787765
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
10
GTIN
4046356787765
Manufacturer product designation
Latching
Manufacturer product description
Latching, can only be released using a screwdriver, length: 23.2 mm, width: 9 mm, height: 23.2 mm, number of positions: 2, color: orange
Product type
PRT/2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model