??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040603 - PSH 5-10/L100
Bill of material
PHOENIX CONTACT 3040603
Product number of the Manufacturer
3040603
Short Description
Shield connection clamp
Long Description
Shield connection clamp, nom. voltage: 300 V, length: 100 mm, height: 100 mm, color: black
Manufacturer Type Description
PSH 5-10/L100
Preview
International product number
4055626275574
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
GTIN
4055626275574
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, nom. voltage: 300 V, length: 100 mm, height: 100 mm, color: black
Product type
PSH 5-10/L100
URI of the product
http://www.phoenixcontact.com/product/3040603
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models