??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040591 - PSH 3- 6
Bill of material
PHOENIX CONTACT 3040591
Product number of the Manufacturer
3040591
Short Description
Shield connection clamp
Long Description
Shield connection clamp, nom. voltage: 300 V, color: black
Manufacturer Type Description
PSH 3- 6
Preview
GTIN
4017918832735
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, color: black
Product type
PSH 3- 6
GLN of manufacturer
4063151
International product number
4017918832735
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models