??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040559 - PR
Bill of material
PHOENIX CONTACT 3040559
Product number of the Manufacturer
3040559
Short Description
Latching
Long Description
Latching, length: 29.8 mm, width: 4.4 mm, height: 29.8 mm, number of positions: 1, color: orange
Manufacturer Type Description
PR
Preview
GTIN
4017918833237
Manufacturer product designation
Latching
Manufacturer product description
Latching, length: 29.8 mm, width: 4.4 mm, number of positions: 1, color: orange
Product type
PR
GLN of manufacturer
4063151
International product number
4017918833237
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型