您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3040274
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/51/3040274.prj},{NB=3040274},{MANUID=3040274},{BAH005=500},{BAC740=0.080},{AAF726=24},{AAB937=0.140},{BAC137=5.200},{AAF040=0.008958},{BAC676=2.500},{AAB787=2.500},{AAB940=0.080},{BAC677=4},{BAC739=0.080},{AAB789=2.500},{AAT080=3},{AAB935=0.080},{AAB785=4},{AAO663=4017918832803},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=3040274},{DESCSHORT=Plug},{DESCLONG=Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm²- 4 mm², color: gray},{MANUTYPEDESC=SP 2,5/ 3},{PREVIEW=../../../_pool_/12/ba/93472_2000_int_04.png},{INTNO=4017918832803}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040274 - SP 2,5/ 3
Bill of material
PHOENIX CONTACT 3040274
Product number of the Manufacturer
3040274
Short Description
Plug
Long Description
Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm²- 4 mm², color: gray
Manufacturer Type Description
SP 2,5/ 3
Preview
International product number
4017918832803
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500
V
Min. line cross section, rigid
0.080
mm^2
rated current
24
A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140
mm^2
Width of spacing
5.200
mm
color
Grey
net weight
0.008958
kg
Max. line cross section, flexible
2.500
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500
mm^2
min. connectable conductor cross-section multiple wire
0.080
mm^2
Max. line cross section, rigid
4
mm^2
Min. line cross section, flexible
0.080
mm^2
max. connectable conductor cross-section multiple wire
2.500
mm^2
Pole number
3
Design of electrical connection
Spring pulley connection
Design
Pin insert
min. connectable conductor cross-section
0.080
mm^2
max. connectable conductor cross-section
4
mm^2
tackable possible
No
GTIN
4017918832803
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm²- 4 mm², color: gray
Product type
SP 2,5/ 3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型