??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3040048 - PT 2,5-HEXA/3P BU
Lista materiale
PHOENIX CONTACT 3040048
Product number of the Manufacturer
3040048
Description short
Morsetto passante
Description long
Morsetto passante, tensione nominale: 500 V, corrente nominale: 24 A, numero di connessioni: 6, tipo di connessione: Push-in / attacco connettore, 1., 2. e 3. piano, Sezione di dimensionamento: 2,5 mm², sezione: 0,14 mm² - 4 mm², tipo di montaggio: NS 35/7,5, NS 35/15, colore: blu
Manufacturer Type Description
PT 2,5-HEXA/3P BU
Preview
rated voltage
500 V
Rated current [In] for the power loss specification
24 A
Min. line cross section, rigid
0.140 mm^2
rated current
24 A
Number of contact points per level
6
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Width of spacing
5.200 mm
height at lowest possible mounting
35.300 mm
color
Blue
length
111.200 mm
Assembly type
Top-hat rail TH35
net weight
0.015 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4046356925532
Manufacturer product designation
Morsetto passante
Manufacturer product description
Feed-through terminal block, Current and voltage are determined by the plug used., nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in / plug connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
PT 2,5-HEXA/3P BU
GLN of manufacturer
4063151
GTIN-Code
4046356925532
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD