??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3038943 - RB ST (2,5/4)-1,5
Bill of material
PHOENIX CONTACT 3038943
Product number of the Manufacturer
3038943
Short Description
Reducing bridge
Long Description
Reducing bridge, pitch: 7.1 mm, number of positions: 2, length: 23 mm, color: red
Manufacturer Type Description
RB ST (2,5/4)-1,5
Preview
International product number
4017918934156
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.00153 kg
Grid dimensions
7.100 mm
Design
Reduction connector
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918934156
Manufacturer product designation
Reducing bridge
Manufacturer product description
Reducing bridge, pitch: 7.1 mm, number of positions: 2, length: 23 mm, color: red
Product type
RB ST (2,5/4)-1,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir