??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3038765 - ST 4-HESILED 24 (6,3X32)
Bill of material
PHOENIX CONTACT 3038765
Product number of the Manufacturer
3038765
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, connection method: Spring-cage connection, 1 level, Rated cross section: 1.5 mm², cross section:  0.08 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
ST 4-HESILED 24 (6,3X32)
Preview
rated voltage
24 V
Min. line cross section, rigid
0.080 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
color
Black
length
76.500 mm
Assembly type
Top-hat rail TH35
net weight
0.027 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.080 mm^2
Design
swiveling
Design of safety block
Miniature fuses 6,3x32mm
GTIN
4017918914219
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Lever-type fuse terminal block, for 6.3 x 32 mm cartridge fuse-links, with LED for 24 V AC/DC, color black
Product type
ST 4-HESILED 24 (6,3X32)
GLN of manufacturer
4063151
International product number
4017918914219
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models