??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3038176 - STS 6-TWIN-PE
Bill of material
PHOENIX CONTACT 3038176
Product number of the Manufacturer
3038176
Short Description
Ground terminal
Long Description
Ground terminal, number of connections: 3, connection method: Spring-cage connection, 1 level, cross section: 0.2 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
STS 6-TWIN-PE
Preview
length
70 mm
International product number
4017918928995
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
12
Min. line cross section, rigid
0.200 mm^2
Number of contact points per level
3
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
70 mm
color
green-yellow
Assembly type
Top-hat rail TH35
net weight
0.028115 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
PEN function possible
No
GTIN
4017918928995
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, number of connections: 3, connection method: Spring-cage connection, 1 level, cross section: 0.2 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
STS 6-TWIN-PE
URI of the product
http://www.phoenixcontact.com/product/3038176
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)