??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036825 - P-FU 5X20 LED 24 820KOHM
Bill of material
PHOENIX CONTACT 3036825
Product number of the Manufacturer
3036825
Short Description
Fuse plug
Long Description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
Manufacturer Type Description
P-FU 5X20 LED 24 820KOHM
Preview
color
Black
Assembly type
Plug-in mounting
net weight
0.004 kg
GTIN
4055626293639
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
Product type
P-FU 5X20 LED 24 820KOHM
GLN of manufacturer
4063151
International product number
4055626293639
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели