??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036821 - P-FU 5X20 LED 24-EX
Bill of material
PHOENIX CONTACT 3036821
Product number of the Manufacturer
3036821
Short Description
Fuse plug
Long Description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
Manufacturer Type Description
P-FU 5X20 LED 24-EX
Preview
International product number
4046356919227
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Width of spacing
6.200 mm
color
Black
Assembly type
Plug-in mounting
net weight
0.00414 kg
GTIN
4046356919227
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse plug, Prior to replacing the cartridge fuse, disconnect the fuse connector from the basic terminal block., nom. voltage: 24 V, nominal current: 6.3 A, fuse type: G / 5 x 20, color: black
Product type
P-FU 5X20 LED 24-EX
URI of the product
http://www.phoenixcontact.com/product/3036821
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models