??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036798 - P-CO XL SKN
Bill of material
PHOENIX CONTACT 3036798
Product number of the Manufacturer
3036798
Short Description
Component connector
Long Description
Component connector, specifically for holding the SKN 2,5 diode, nom. voltage: 400 V, nominal current: 10 A, connection method: Plug-in connection, length: 41.2 mm, width: 12.3 mm, height: 41.2 mm, number of positions: 1, color: gray, mounting type: Pluggable (slot)
Manufacturer Type Description
P-CO XL SKN
Preview
International product number
4055626165707
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Width of spacing
12.300 mm
color
Grey
Assembly type
Plug-in mounting
net weight
0.00688 kg
Design of electrical connection
Plug-in connection
Design of the electrical connection
Plug/coupler
GTIN
4055626165707
Manufacturer product designation
Component connector
Manufacturer product description
Component connector, specifically for holding the SKN 2,5 diode, nom. voltage: 400 V, nominal current: 10 A, connection method: Plug-in connection, length: 41.2 mm, width: 12.3 mm, height: 41.2 mm, number of positions: 1, color: gray, mounting type: Pluggable (slot)
Product type
P-CO XL SKN
URI of the product
http://www.phoenixcontact.com/product/3036798
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models