??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036495 - ST 4-FSI/C-LED 12
Bill of material
PHOENIX CONTACT 3036495
Product number of the Manufacturer
3036495
Short Description
Fuse modular terminal block
Long Description
Fuse terminal block with LED for mounting on NS 35, for miniature circuit breakers, terminal width: 8.2 mm, color: Black
Manufacturer Type Description
ST 4-FSI/C-LED 12
Preview
rated voltage
12 V
Min. line cross section, rigid
0.080 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
color
Black
length
86.500 mm
Assembly type
Top-hat rail TH35
net weight
0.021 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.080 mm^2
Design
pluggable
GTIN
4017918890452
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse terminal block with LED for mounting on NS 35, for miniature circuit breakers, terminal width: 8.2 mm, color: Black
Product type
ST 4-FSI/C-LED 12
GLN of manufacturer
4063151
International product number
4017918890452
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models