??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036181 - ST 35 BU
Bill of material
PHOENIX CONTACT 3036181
Product number of the Manufacturer
3036181
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
ST 35 BU
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
125 A
Min. line cross section, rigid
2.500 mm^2
rated current
125 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
16 mm
height at lowest possible mounting
59 mm
color
Blue
length
100 mm
Assembly type
Top-hat rail TH35
net weight
0.085 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
2.500 mm^2
GTIN
4017918821050
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 1000 V, nominal current: 125 A, connection method: Spring-cage connection, 1 level, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
ST 35 BU
GLN of manufacturer
4063151
International product number
4017918821050
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)