??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036026 - STTB 2,5-PE
Bill of material
PHOENIX CONTACT 3036026
Product number of the Manufacturer
3036026
Short Description
Protective conductor double-level terminal block
Long Description
Protective conductor double-level terminal block, number of connections: 4, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
STTB 2,5-PE
Preview
Min. line cross section, rigid
0.080 mm^2
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
47.500 mm
color
green-yellow
length
67.500 mm
Assembly type
Top-hat rail TH35
net weight
0.014 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.080 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.080 mm^2
max. connectable conductor cross-section multiple wire
2.500 mm^2
PEN function possible
No
GTIN
4017918817282
Manufacturer product designation
Protective conductor double-level terminal block
Manufacturer product description
Protective conductor double-level terminal block, number of connections: 4, connection method: Spring-cage connection, cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: green-yellow
Product type
STTB 2,5-PE
GLN of manufacturer
4063151
International product number
4017918817282
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели