??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035988 - STME 6-SET POWER
Bill of material
PHOENIX CONTACT 3035988
Product number of the Manufacturer
3035988
Short Description
Starter kit
Long Description
Starter kit, Quantity specifications on the set contents under downloads, connection method: Spring-cage connection, mounting type: NS 35/7,5, NS 35/15
Manufacturer Type Description
STME 6-SET POWER
Preview
International product number
4046356428255
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356428255
Manufacturer product designation
Starter kit
Manufacturer product description
Starter kit - consisting of test disconnect terminal blocks with spring-cage connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.
Product type
STME 6-SET POWER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat