??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035757 - SB-ME 4-6
Bill of material
PHOENIX CONTACT 3035757
Product number of the Manufacturer
3035757
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 6.2 mm, color: gray/orange
Manufacturer Type Description
SB-ME 4-6
Preview
International product number
4046356521819
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Assembly type
plug-in
net weight
0.012 kg
Grid dimensions
6.200 mm
Design
switchable link
Insulation present
Yes
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4046356521819
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 6.2 mm, color: gray/orange
Product type
SB-ME 4-6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models