??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035593 - STTB 4-PV BU
Bill of material
PHOENIX CONTACT 3035593
Product number of the Manufacturer
3035593
Short Description
Double-level terminal block
Long Description
Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
STTB 4-PV BU
Preview
length
83.500 mm
International product number
4046356464741
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
rated voltage
500 V
Rated current [In] for the power loss specification
30 A
Min. line cross section, rigid
0.080 mm^2
rated current
30 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
83.500 mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.016986 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4046356464741
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 30 A, connection method: Spring-cage connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
STTB 4-PV BU
URI of the product
http://www.phoenixcontact.com/product/3035593
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir