??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035580 - ST 2,5-3L-LA 24RD/O-M
Bill of material
PHOENIX CONTACT 3035580
Product number of the Manufacturer
3035580
Short Description
Multi-level terminal block
Long Description
Multi-level terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 6, connection method: Spring-cage connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
ST 2,5-3L-LA 24RD/O-M
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
99.500 mm
International product number
4046356435932
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
rated voltage
500 V
Rated current [In] for the power loss specification
20 A
Min. line cross section, rigid
0.080 mm^2
rated current
20 A
Number of contact points per level
2
Number of levels
3
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Width of spacing
5.200 mm
height at lowest possible mounting
99.5 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.01826 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4046356435932
Manufacturer product designation
Multi-level terminal block
Manufacturer product description
Multi-level terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 6, connection method: Spring-cage connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
ST 2,5-3L-LA 24RD/O-M
URI of the product
http://www.phoenixcontact.com/product/3035580
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models