??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035454 - STTB 2,5-R10K/O-U BU
Bill of material
PHOENIX CONTACT 3035454
Product number of the Manufacturer
3035454
Short Description
Component terminal block
Long Description
Component terminal block, with 10 kOhm resistance for wire-break monitoring, nom. voltage: 500 V, nominal current: 22 A, 1st and 2nd level, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
STTB 2,5-R10K/O-U BU
Preview
rated voltage
500 V
Min. line cross section, rigid
0.080 mm^2
Number of levels
2
Combustibility class
V0
Closing plate required
Yes
Connection type
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
color
Blue
length
67.500 mm
Assembly type
Top-hat rail TH35
net weight
0.014 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4046356308588
Manufacturer product designation
Component terminal block
Manufacturer product description
Component terminal block, with 10 kOhm resistance for wire-break monitoring, nom. voltage: 500 V, nominal current: 22 A, 1st and 2nd level, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, color: blue
Product type
STTB 2,5-R10K/O-U BU
GLN of manufacturer
4063151
International product number
4046356308588
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD