您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3035344
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Ground terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/41/3035344.prj},{NB=3035344},{MANUID=3035344},{BAC740=0.200},{AAP403=3},{AAP530=1},{AAB937=0.250},{AAC820=-60},{AAC821=105},{BAC137=12.200},{BAC476=51.500},{BAA018=107.800},{AAF040=0.067},{BAC676=16},{AAB787=16},{AAB940=0.200},{BAC677=25},{BAC739=0.200},{AAB789=16},{AAO663=4046356100922},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85369010},{AAO676=3035344},{DESCSHORT=Ground terminal},{DESCLONG=Ground terminal, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 16 mm², cross section: 0.2 mm² - 25 mm², mounting type: NS 35/15, NS 35/7,5, color: green-yellow},{MANUTYPEDESC=ST 16-TWIN-PE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035344 - ST 16-TWIN-PE
Bill of material
PHOENIX CONTACT 3035344
Product number of the Manufacturer
3035344
Short Description
Ground terminal
Long Description
Ground terminal, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 16 mm², cross section: 0.2 mm² - 25 mm², mounting type: NS 35/15, NS 35/7,5, color: green-yellow
Manufacturer Type Description
ST 16-TWIN-PE
Preview
Min. line cross section, rigid
0.200
mm^2
Number of contact points per level
3
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250
mm^2
Min. operating temperature
-60
°C
Max. operating temperature
105
°C
Width of spacing
12.200
mm
height at lowest possible mounting
51.500
mm
color
green-yellow
length
107.800
mm
Assembly type
Top-hat rail TH35
net weight
0.067
kg
Max. line cross section, flexible
16
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16
mm^2
min. connectable conductor cross-section multiple wire
0.200
mm^2
Max. line cross section, rigid
25
mm^2
Min. line cross section, flexible
0.200
mm^2
max. connectable conductor cross-section multiple wire
16
mm^2
PEN function possible
No
GTIN
4046356100922
Manufacturer product designation
Ground modular terminal block
Manufacturer product description
Ground modular terminal block, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 16 mm², cross section: 0.2 mm² - 25 mm², mounting type: NS 35/15, NS 35/7,5, color: green-yellow
Product type
ST 16-TWIN-PE
GLN of manufacturer
4063151
International product number
4046356100922
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型