??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3035221 - ST 4-HEDI BU
Bill of material
PHOENIX CONTACT 3035221
Product number of the Manufacturer
3035221
Short Description
Lever-type disconnect terminal block
Long Description
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
ST 4-HEDI BU
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
61.500 mm
International product number
4046356053563
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
500 V
Rated current [In] for the power loss specification
20 A
Min. line cross section, rigid
0.080 mm^2
rated current
20 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
spring-cage connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Width of spacing
6.200 mm
height at lowest possible mounting
61.500 mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.01455 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.080 mm^2
GTIN
4046356053563
Manufacturer product designation
Lever-type disconnect terminal block
Manufacturer product description
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, number of connections: 2, connection method: Spring-cage connection, Rated cross section: 2.5 mm², cross section: 0.08 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
ST 4-HEDI BU
URI of the product
http://www.phoenixcontact.com/product/3035221
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85365080
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models