??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034390 - C-ME 6/3
Bill of material
PHOENIX CONTACT 3034390
Product number of the Manufacturer
3034390
Short Description
Operating lever
Long Description
Operating lever, length: 5 mm, width: 24.1 mm, height: 5 mm, number of positions: 3, color: orange
Manufacturer Type Description
C-ME 6/3
Preview
International product number
4046356284301
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
GTIN
4046356284301
Manufacturer product designation
Operating lever
Manufacturer product description
Operating lever, length: 5 mm, width: 24.1 mm, height: 5 mm, number of positions: 3, color: orange
Product type
C-ME 6/3
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models