??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3034248 - DT 6/2,5-DREHSI (5X20)
Bill of material
PHOENIX CONTACT 3034248
Product number of the Manufacturer
3034248
Short Description
Fuse modular terminal block
Long Description
Fuse terminal block for cartridge fuse insert, cross section: 0.5-10 mm², AWG: 20-8, width: 12.2 mm, color: Black
Manufacturer Type Description
DT 6/2,5-DREHSI (5X20)
Preview
International product number
4046356052795
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
12.200 mm
color
Black
length
71.500 mm
Assembly type
Top-hat rail TH35
net weight
0.024431 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
Design of safety block
G fuse 5x20
GTIN
4046356052795
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse terminal block for cartridge fuse insert, cross section: 0.5-10 mm², AWG: 20-8, width: 12.2 mm, color: Black
Product type
DT 6/2,5-DREHSI (5X20)
URI of the product
http://www.phoenixcontact.com/product/3034248
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型