??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3033831 - FBS 3-8 CT
Bill of material
PHOENIX CONTACT 3033831
Product number of the Manufacturer
3033831
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, number of positions: 3, color: orange
Manufacturer Type Description
FBS 3-8 CT
Preview
International product number
4055626152837
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
Explosion tested design (EEx e)
No
color
Orange
Assembly type
plug-in
net weight
0.006 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4055626152837
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 8.2 mm, number of positions: 3, color: orange
Product type
FBS 3-8 CT
URI of the product
http://www.phoenixcontact.com/product/3033831
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models