??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3033830 - FBS 2-8 CT
Bill of material
PHOENIX CONTACT 3033830
Product number of the Manufacturer
3033830
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 8.2 mm, color: orange
Manufacturer Type Description
FBS 2-8 CT
Preview
International product number
4055626152820
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
Explosion tested design (EEx e)
No
color
Orange
Assembly type
plug-in
net weight
0.004 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4055626152820
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 8.2 mm, color: orange
Product type
FBS 2-8 CT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели