??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3033822 - FBSR 1/6/11/14-8
Bill of material
PHOENIX CONTACT 3033822
Product number of the Manufacturer
3033822
Short Description
Plug-in bridge
Long Description
Plug-in bridge, non-adjacent, pitch: 8.2 mm, pin assignment: 1, 6, 11, 14, color: red
Manufacturer Type Description
FBSR 1/6/11/14-8
Preview
International product number
4046356862035
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.010 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
16
shock-hazard protection present
No
GTIN
4046356862035
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, non-adjacent, pitch: 8.2 mm, pin assignment: 1, 6, 11, 14, color: red
Product type
FBSR 1/6/11/14-8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models