??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3033803 - FBSRH 3-8
Bill of material
PHOENIX CONTACT 3033803
Product number of the Manufacturer
3033803
Short Description
Short-circuit connector
Long Description
Short-circuit connector, pitch: 8.2 mm, color: red
Manufacturer Type Description
FBSRH 3-8
Preview
International product number
4046356666923
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
plug-in
net weight
0.004 kg
Grid dimensions
8.200 mm
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4046356666923
Manufacturer product designation
Short-circuit connector
Manufacturer product description
Short-circuit connector, pitch: 8.2 mm, color: red
Product type
FBSRH 3-8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models