??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3033236 - STU 35/ 4X10 YE
Bill of material
PHOENIX CONTACT 3033236
Product number of the Manufacturer
3033236
Short Description
Potential collective terminal
Long Description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 5, connection method: Spring-cage connection, Load contact, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², Screw connection, Line contact, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, color: yellow
Manufacturer Type Description
STU 35/ 4X10 YE
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
86 mm
International product number
4046356581523
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
rated voltage
1000 V
Rated current [In] for the power loss specification
41 A
Min. line cross section, rigid
0.200 mm^2
rated current
41 A
Number of contact points per level
5
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Width of spacing
16.200 mm
height at lowest possible mounting
86.000 mm
color
yellow
Assembly type
Top-hat rail TH35
net weight
0.0544 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.200 mm^2
GTIN
4046356581523
Manufacturer product designation
Potential collective terminal
Manufacturer product description
Potential collective terminal, nom. voltage: 1000 V, nominal current: 41 A, number of connections: 5, connection method: Spring-cage connection, Load contact, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², Screw connection, Line contact, Rated cross section: 35 mm², cross section: 1.5 mm² - 50 mm², mounting type: NS 35/7,5, NS 35/15, color: yellow
Product type
STU 35/ 4X10 YE
URI of the product
http://www.phoenixcontact.com/product/3033236
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models