??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3033074 - STU 4-TWIN-PE
Bill of material
PHOENIX CONTACT 3033074
Product number of the Manufacturer
3033074
Short Description
Ground terminal
Long Description
Ground terminal, connection method: Spring-cage connection, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
STU 4-TWIN-PE
Preview
International product number
4046356052610
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Min. line cross section, rigid
0.080 mm^2
Number of contact points per level
3
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
spring-cage connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
42.800 mm
color
green-yellow
length
74.400 mm
Assembly type
Top-hat rail TH35
net weight
0.0151 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.080 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.080 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
GTIN
4046356052610
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, connection method: Spring-cage connection, Rated cross section: 4 mm², cross section: 0.08 mm² - 6 mm², connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: green-yellow
Product type
STU 4-TWIN-PE
URI of the product
http://www.phoenixcontact.com/product/3033074
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models