??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032892 - PSBJ-GSK/S-N GN
Bill of material
PHOENIX CONTACT 3032892
Product number of the Manufacturer
3032892
Short Description
Female test connector
Long Description
Female test connector, For use in UGSK/S slide-type terminal block, with slide, color: green
Manufacturer Type Description
PSBJ-GSK/S-N GN
Preview
International product number
4046356948340
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
net weight
0.008 kg
tackable possible
No
GTIN
4046356948340
Manufacturer product designation
Female test connector
Manufacturer product description
Female test connector, For use in UGSK/S slide-type terminal block, with slide, color: green
Product type
PSBJ-GSK/S-N GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models