??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032871 - PAI-4-N GY
Bill of material
PHOENIX CONTACT 3032871
Product number of the Manufacturer
3032871
Short Description
Test adapter
Long Description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, number of positions: 1, color: gray
Manufacturer Type Description
PAI-4-N GY
Preview
net weight
0.002 kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4046356529327
Manufacturer product designation
Test adapter
Manufacturer product description
4 mm test adapter, for terminal blocks with 5.2 mm, 6.2 mm and 8.2 mm pitch
Product type
PAI-4-N GY
GLN of manufacturer
4063151
International product number
4046356529327
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models