??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032800 - SB-ME 3-8
Bill of material
PHOENIX CONTACT 3032800
Product number of the Manufacturer
3032800
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 8.2 mm, color: gray/orange
Manufacturer Type Description
SB-ME 3-8
Preview
International product number
4046356450775
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
Assembly type
plug-in
net weight
0.015 kg
Grid dimensions
8.200 mm
Design
switchable link
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4046356450775
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 8.2 mm, color: gray/orange
Product type
SB-ME 3-8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
预览
3D
2D
下载CAD模型