您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3032795
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Test plug for terminal blocks
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/48/3032795.prj},{NB=3032795},{MANUID=3032795},{AAF040=0.00244},{AAT080=1},{AAO663=4055626011127},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{AAO676=3032795},{DESCSHORT=Test adapter},{DESCLONG=Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, number of positions: 1, color: black},{MANUTYPEDESC=PAIS-4-P/P BK},{PREVIEW=../../../_pool_/f7/24/74370_2000_int_04.png},{INTNO=4055626011127},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=13},{BAD831=Plug-in connection},{AAM354=No},{AAW338=Test adapter},{AAU734=Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, number of positions: 1, color: black}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032795 - PAIS-4-P/P BK
Bill of material
PHOENIX CONTACT 3032795
Product number of the Manufacturer
3032795
Short Description
Test adapter
Long Description
Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, number of positions: 1, color: black
Manufacturer Type Description
PAIS-4-P/P BK
Preview
International product number
4055626011127
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
net weight
0.00244
kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4055626011127
Manufacturer product designation
Test adapter
Manufacturer product description
Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, number of positions: 1, color: black
Product type
PAIS-4-P/P BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型