??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032794 - PAIS-4-P/P GY
Bill of material
PHOENIX CONTACT 3032794
Product number of the Manufacturer
3032794
Short Description
Test adapter
Long Description
Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, number of positions: 1, color: gray
Manufacturer Type Description
PAIS-4-P/P GY
Preview
International product number
4055626011134
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.00238 kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4055626011134
Manufacturer product designation
Test adapter
Manufacturer product description
Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, number of positions: 1, color: gray
Product type
PAIS-4-P/P GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models