??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032793 - PAIS-4-FIX RD
Bill of material
PHOENIX CONTACT 3032793
Product number of the Manufacturer
3032793
Short Description
Test adapter
Long Description
Test adapter, Do not plug in while the power is connected, for 4 mm test plug and terminal blocks with 5.2 mm, 6.2 mm, and 8.2 mm pitch, number of positions: 1, color: red
Manufacturer Type Description
PAIS-4-FIX RD
Preview
International product number
4046356996709
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.00236 kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4046356996709
Manufacturer product designation
Test adapter
Manufacturer product description
Test adapter, Do not plug in while the power is connected, for 4 mm test plug and terminal blocks with 5.2 mm, 6.2 mm, and 8.2 mm pitch, number of positions: 1, color: red
Product type
PAIS-4-FIX RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir