??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032774 - PAI-4-FIX BK
Bill of material
PHOENIX CONTACT 3032774
Product number of the Manufacturer
3032774
Short Description
Test adapter
Long Description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, for 4 mm test plug and terminal blocks with 8.2 mm pitch, number of positions: 1, color: black
Manufacturer Type Description
PAI-4-FIX BK
Preview
International product number
4046356280358
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.00238 kg
Pole number
1
Design of electrical connection
Plug-in connection
tackable possible
No
GTIN
4046356280358
Manufacturer product designation
Test adapter
Manufacturer product description
Test adapter, Touch proof against unintentional direct contact according to DIN EN 50274 when plugged in, for 4 mm test plug and terminal blocks with 8.2 mm pitch, number of positions: 1, color: black
Product type
PAI-4-FIX BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models